2.92mm Variable Phase Shifter With an Adjustable Phase of 30 Deg. Per GHz and From 18 GHz to 40 GHz
SKU: SMP4003A
Key Specifications
Key Specifications. |
Connector In Series | 2.92mm |
Connector In Gender | Female |
Connector In Impedance | 50 Ohm |
Connector Out Series | 2.92mm |
Connector Out Gender | Female |
Connector Out Impedance | 50 Ohm |
Maximum VSWR | 2.1:1 |
Maximum Insertion Loss | 2.5 dB |
Maximum Power | 100 Watts |
Peak Power | 3,000 KW |
Description
2.92mm Variable Phase Shifter With an Adjustable Phase of 30 Deg. Per GHz and From 18 GHz to 40 GHz
RF variable phase trimmer is just one of a large number of coaxial radio frequency components specifically in-stock to be ready for quick shipment. Fairview Microwave RF variable phase trimmer is manufactured with 2.92mm connectors and has a 0 degree phase adjustment. This 2.92mm variable phase trimmer with variable phase of 0 degrees is rated for a minimum frequency of 18 GHz and a maximum frequency of 40 GHz.
Fairview Microwave variable phase trimmer with 2.92mm connectors is constructed with a maximum input power of 100 Watts. RF variable phase trimmer design for part number SMP4003A is rated for a maximum VSWR of 2.1:1. The RF specs for this Fairview phase trimming component can be found on its radio frequency phase trimmer PDF specifications above.
Our 2.92mm 0 degree variable phase trimmer is one radio frequency component of more than one million microwave / millimeter wave RF parts in-stock. Fairview Microwave is where to buy a variable phase trimmer for quick and easy service with worldwide shipping. Fairview also stocks a wide selection of other radio frequency phase trimmer products that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.