Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

UHF Connectors

UHF Connectors for RF

Fairview Microwave UHF connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these UHF connectors for RF. Our UHF connector SKUs are in-stock on a continual basis for rapid shipping. This category of UHF male (plug) connectors are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm UHF connector products.

UHF connector products in this category from Fairview Microwave contain connection designs with male (plug) gender. Plug (male) UHF connector series include 50 Ohm impedance. UHF connectors for RF to coax at 50 Ohm offer lmr-400, lmr-600 or rg59 interfaces. Fairview Microwave UHF to coax connect category includes crimp/non-solder contact or solder attachment method. Our UHF connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview UHF connector SKUs are in-stock and ship same business day.

Fairview Microwave UHF connector 0.3 GHz maximum frequency are provided in this category. UHF male (plug) connector (sometimes called a UHF coaxial cable adapter when transitioning from coax to connector interface) are available. Our UHF connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with UHF coax series are built with brass body. Our coax connector product line has nickel or silver plating types. UHF RF connectors are designed with beryllium copper or brass contact material. Gold connector contact plating material is what is found for these UHF components. Fairview Microwave UHF connectors ship same business day to destinations worldwide. Not only do these RF connectors with UHF interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for UHF connectors and more.