Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Waveguide Power Amplifiers

Fairview Microwave provides an extensive range of readily available waveguide power amplifiers tailored to address the needs of advanced sectors like SATCOM, radar, wireless infrastructure, 5G, and beyond. Discover the strength and adaptability of elevated millimeter-wave frequency ranges for your application.

Provide Improved Communication Performance and Signal Clarity for Various Advanced Applications Spanning a Broad Spectrum of Frequency Bands.

Check Mark

Availability

Fairview Microwave’s waveguide power amplifiers are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

Rugged Designs

Constructed to endure extreme conditions, our gold-plated aluminum waveguide casings function in temperature ranges of -40°C to +80°C and can withstand up to 95% relative humidity and altitudes reaching 10,000 feet.

Check Mark

Multiple Waveguide Sizes

Models come in space-efficient enclosures that accommodate an extensive range of waveguide sizes.

Waveguide Power Amplifier Features

Broadband mm-Wave Frequency Coverage

The models support 26.5 GHz to 96 GHz frequencies, spanning well-known Ka, Q, U, V, E, and W bands, offering the flexibility required for numerous applications.

High Gain & Output Psat

Featuring gain levels from 25 dB to 35 dB and output Psat levels spanning 20 dBm to 31 dBm, Fairview's waveguide power amplifiers guarantee outstanding performance.

Advanced GaAs and GaN Semiconductor Technology

The waveguide power amplifiers are designed for optimal efficiency in a compact package, utilizing cutting-edge GaAs and GaN MMIC semiconductor techniques.

High Power Handling

With a maximum input power capacity of +10 dBm, dependable performance and extended lifespan are guaranteed.

View all our legacy Waveguide Amplifiers, RF Amplifiers and Power Amplifiers