We offer a broad portfolio of in-stock, standard gain horn (SGH) waveguide antennas with either waveguide or coax connectivity that offer increased precision in wireless test and measurement.
Availability
In-stock and ready to ship same-day
Greater Coverage
Covering frequencies from 1.7 GHz to 40 GHz
Rugged Design
Engineered from high-grade aluminum with corrosion resistant powder coating
Multiple Gain Options
Gain options of 10, 15, and 20 dBi
Low VSWR
Less than 1.3 VSWR
Variety of Waveguide Sizes
Standard sizes from WR-28 down to WR-430
Optional Coax Connectors
Type N, SMA, 2.92mm in Male, Female and Side Launch or End Launch
FMWAN028-20KF
FMWAN042-15KM
FMWAN090-15ELSF
FMWAN102-10NF
View all our legacy Waveguide Horns With Coaxial Adapters