We offer a variety of in-stock, Waveguide Frequency Multipliers engineered for 5G, test and measurement, weather and earth observation, radar systems, mobile and satellite communications and research and development applications.
Broad Coverage
Covering 26.5 GHz to 110 GHz, including popular mm-Wave Waveguide bands: Ka, U, V, E and W
Tiny and Efficient
Highly efficient performance in a smaller package size
Resilient Design
MIL-grade, gold plated aluminum waveguide package designs
Powerful Output
Output power from +10 dBm to +20 dBm
Low Conversion Loss
GaAs and GaN MMIC semiconductor technology
High Voltage
DC voltages from +6V dc to +15 Vdc
Rugged Performance
Meet exposure to 95% relative humidity and 10,000 ft altitude, operational temperature from -10°C to +60°C.
FMFX2021
FMFX2022
FMFX2023
FMFX2024