Introducing Fairview Microwave's state-of-the-art waveguide couplers, encompassing waveguide sizes ranging from WR-22 to WR-137, complete with integrated coaxial adapters. Engineered for unmatched precision and efficiency, these filters redefine signal transmission in challenging RF environments.
Availability
Fairview Microwave’s waveguide couplers are in-stock and ready to ship with no minimum order quantities.
Enhanced Product Capabilities
These microwave couplers expand the horizons of what's achievable in your RF applications.
Superior VSWR Performance
Exceptional VSWR performance as low as 1.25:1 for optimal signal integrity.
Comprehensive Waveguide Sizes
Options available in WR-137, WR-112, WR-90, WR-75, WR-62, WR-42, WR-34, WR-28, and WR-22 sizes.
High Power Rating
Withstand power ratings up to 1000W (CW) max, ensuring resilience in demanding setups.
Variable Coupling Levels
Choose from coupling levels of 10, 20, 30, 40, and 50dB to suit specific application requirements.
Versatile Coaxial Integration
Comes with integrated connectorized designs featuring SMA, N-type, 2.92mm, or 2.4mm connectors.
10 dB WR-90 Waveguide Broadwall Coupler with UG Cover Flange and N-Type Female Coupled Port from 8.2 GHz to 12.5 GHz in Copper
20 dB WR-90 Waveguide Broadwall Coupler with UG Cover Flange and N-Type Female Coupled Port from 8.2 GHz to 12.5 GHz in Copper
30 dB WR-90 Waveguide Broadwall Coupler with UG Cover Flange and N-Type Female Coupled Port from 8.2 GHz to 12.5 GHz in Copper
60 dB WR-90 Waveguide Broadwall Coupler with UG Cover Flange and N-Type Female Coupled Port from 8.2 GHz to 12.5 GHz in Copper