Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Vehicle GPS Antennas

At Fairview Microwave, we bring you advanced vehicle GPS antennas for accurate and reliable positioning in even the most challenging automotive applications. These global positioning system antennas for cars, trucks, etc. are designed to meet the demands of modern vehicle tracking, fleet management, telematics, navigation systems, and autonomous vehicles, ensuring seamless performance in any environment.

Unlocking Precise and Dependable Global Positioning with Mobile GPS/GNSS Antennas

Check Mark

Availability

Fairview Microwave’s GPS antennas are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

SMA and FAKRA Connector Options

Our aerials offer versatile connectivity options, allowing seamless integration into your existing systems.

Check Mark

GPS L1, GALLILEO E1, GLONASS Options

Aligning with the MIL-STD-810G standard, our antennas support a variety of satellite systems for enhanced accuracy.

Vehicle GPS Antenna Features

IP66-Rated for Tough Conditions

Built to withstand rugged outdoor conditions, these IP66 rated devices ensure reliable performance in any environment.

High Gain Options

With high gain of 28dB or 30dB, our antennas cater to various signal strength requirements.

Multiple Mounting Options

Choose between vehicle mount and magnet mount configurations for greater flexibility in installation.

Linear Polarization for Cross-Polarized Isolation

These products feature linear polarization, minimizing signal interference and enhancing overall performance.