We offer a series of in-stock, Step Attenuators for instrumentation, precision measurements, prototyping and characterization production system and other applications requiring precise control of signal levels
Availability
Available for same-day shipping with no minimum order quantities
Excellent Accuracy
Attenuation accuracy of as low as +/- 0.5 dB for use in high-reliability applications requiring precise control of signal levels
Superior Performance Characteristics
1 dB maximum insertion loss and a maximum VSWR of 1.4:1
Wide Coverage
Operating frequency range up to 18GHz
Multiple Step Sizes
Attenuation step sizes from 1dB to 10dB depending on the model
Connector Options
SMA and N-type connectorized designs
Wide Attenuation Range
Up to 99dB attenuation level
FMAT7439-10
FMAT7439-60
FMAT7440-70
FMAT7439N-10
View all our legacy RF Step Attenuators