Enhance your RF applications with Fairview Microwave’s RF fixed attenuators, featuring a robust QMA connectorized design suitable for a wide range of applications up to 6GHz. Ideal for satellite communications, test and measurement setups, and radar systems, these attenuators ensure precision and reliability in any RF pathway.
Availability
Fairview Microwave’s fixed attenuators are in-stock and ready to ship with no minimum order quantities.
Unmatched Precision
Ensure accurate signal levels with precise attenuation values, offering unmatched control over your RF signals.
Exclusive Offering
From meticulously chosen components to rigorous testing standards, each attenuator is crafted to deliver exceptional performance and reliability.
Specified Performance
Each part is meticulously specified for operation at 6GHz.
High Power Handling
Maximize your RF pathway's potential with attenuators designed to handle up to 2W (CW) of power.
Broad Attenuation Range
Offering attenuation levels from 1dB to 30dB for signal control up to 6GHz.
QMA Connectivity
Designs ensure a secure, reliable connection for quick and easy integration without compromising on performance.
1 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Tri-Metal Body, 1.3:1 VSWR
2 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Tri-Metal Body, 1.3:1 VSWR
3 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Tri-Metal Body, 1.3:1 VSWR
6 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Tri-Metal Body, 1.3:1 VSWR