We offer a variety of in-stock, Programmable Attenuators engineered for highly reliable performance in electronic warfare and electronic countermeasure applications
Programming Options
TTL, USB or relay-controlled options
Superior Performance
Switching speed of 0.35 microseconds and +/- 0.7 dB attenuation accuracy
Flexibility and Control
Produce different values of RF signal attenuation on demand
Broadband Coverage
Broadband RF, microwave and mm-wave frequencies ranging from DC to 40 GHz
Extensive Range
Attenuation ranges from 31 dB to 95 dB with 0.5 dB and 1 dB step sizes
Rugged Design
Compact and rugged MIL-Grade coaxial packages with an operational temperature range from -40oC to +85oC
Connector Options
2.92mm female, N-Type and SMA connector options
FMAT8005
FMAT5001
FMAT8008
View all our legacy Programmable Attenuators