Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Waveguide Mixers, Detectors and Couplers

Fairview Microwave offers an innovative series of in-stock, waveguide mixers, waveguide detectors and waveguide couplers to address a variety of applications including test and measurement, 5G, 6G, research and development, electronic warfare and more!

Check Mark

Availability

In-stock and ready to ship same-day with no minimum order quantities

Check Mark

Resilient Designs

Rugged and compact MIL grade gold plated aluminum package designs

Check Mark

Quality and Performance

Fairview Microwave is an ISO 9001:2015 certified facility

Waveguide Mixers, Detectors and Couplers Features

Waveguide Mixers

  • Low conversion loss ranges from 8 dB to 12 dB with +13 dBm LO drive
  • Waveguide mixers cover 26.5 GHz to 110 GHz
  • LO-RF Isolation at 28 dB typical

Waveguide Detectors

  • Video Sensitivity ranging from 750 mV/mW to 1500 mV/mW
  • Wide Dynamic Range of -55 dBm to +10 dBm with maximum input power of +17 dBm
  • Waveguide detectors cover 26.5 GHz to 110 GHz

Waveguide Couplers

  • Coupling values from 20 to 50dB
  • Variety of Waveguide sizes from WR-28 to WR-229
  • Connectorized and integrated designs with SMA, N-type and 2.92mm female connectors

View all our legacy Waveguide mixers detectors, and couplers