Introducing Fairview Microwave's state-of-the-art TRB connectors for MIL-STD-1553 applications, meticulously crafted to seamlessly integrate with popular twinax cable applications. The resilience of its bayonet coupling design makes it the twinaxial BNC style 1553B connector ideal companion for environments demanding high shock and vibration endurance.
Availability
Fairivew Microwave’s Trompeter - Cinch compatible TRB components are in-stock and ready to ship with no minimum order quantities.
Twinax Ready
Designed for flawless compatibility with twinax cable systems.
Triple-Lug Mastery
Our three-lug bayonet coupling ensures a secure connection, even under challenging conditions.
Eco-friendly Assurance
Stay green with our RoHS compliant connector, minimizing environmental impact.
Built to Last
The MIL-STD connector's robust design promises durability and long-lasting performance.
Plug and Play
An intuitive design means ease of use, saving you time and effort during installations.
Unwavering Stability
Tailored for high shock and vibration environments for uninterrupted performance.
78 Ohm TRB 3-Slot Plug 1553 Connector Clamp/Solder Attachment for M17/176-00002
78 Ohm TRB 3-Slot Plug 1553 Connector Clamp/Solder Attachment for FMBC-30-02003, TWC-78-1
78 Ohm TRB 3-Slot Plug 1553 Connector Full Crimp Attachment for M17/176-00002
78 Ohm TRB 3-Slot Plug Clamp/Solder 1553 Connector with Bend Relief for M17/176-00002