Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New Mil Spec GPS/GNSS Antennas

We offer a wide selection of in-stock, Mil Spec GPS/GNSS Antennas for use in various mobile and small form factor applications.

Reliably calculate your position, speed and direction in even the harshest conditions

Availability

In-stock and ready to ship same-day with no minimum order quantities

Rugged Designs

Designed for environmental performance according to the MIL-STD-810G standard

High Reliability

IP67 rated from our ISO 9001:2015 certified facility

Features

Linear Polarization

Better cross-polarized isolation

Gain Options

-3dBic and 10dBic

Greater Coverage

From 1597 MHz to 1607 MHz

Variety of Options

Multi-standard GPS L1, GALLILEO E1 and GLONASS options with passive and active versions