Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPDT Toggle Switches with SMA Connectors

Discover Fairview Microwave's top-quality SPDT toggle switches, meticulously engineered with SMA connectors to ensure outstanding performance. These switches are designed for a wide frequency range of up to 26GHz, making them the ideal choice for a multitude of high-frequency applications.

Efficiently Control RF Signals in High-Frequency Applications with SPDT Switches

Check Mark

Availability

Fairview Microwave’s SPDT switches are in-stock and ready to ship with no minimum order quantities.

Check Mark

Precision SMA Connectorization

Benefit from precise SMA connectors, ensuring minimal signal loss and optimized RF performance.

Check Mark

Excellent Isolation Performance

Experience superior isolation performance of up to 80dB, guaranteeing the integrity and quality of your RF signals.

SPDT Toggle Switches Features

Unmatched Frequency Handling

Engineered to handle a wide frequency range, up to 26GHz, making them versatile for various high-frequency applications.

Rapid RF Switching

Equipped with a toggle switch mechanism for quick and efficient RF switching.

Reliable Longevity

Built to last, these switches are designed for durability and longevity, even in demanding high-frequency environments.

Superior VSWR Performance

1.2:1 VSWR ensures excellent impedance matching, minimizing signal loss, and ensuring optimal RF performance.