We offer a series of in-stock, High Power RF Switches designed for high-reliability in transmit and receive, and for test & measurement applications
Continuous Operation
Multiple models provide Hot Switching for passing back and forth between components without disrupting your devices’ performance
Availability and Certification
Shipped same day from our ISO 9001:2015 certified facility
Broad Frequency Coverage
Coverage from 30 MHz to 6 GHz
Powerful
Power handling up to 200 W
Rugged Design
Compact and rugged MIL-grade coaxial packages with an operational temperature range from -40oC to +85oC
Connector Options
N-Type female and SMA connector options
Rapid Speed
40,000 ns switching speed rating
FMSW6217
FMSW2021
FMSW2020
FMSW2044
View all our legacy RF Switches