Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New! High Power Amplifier Expansion

We offer an innovative series of in-stock broadband High Power Amplifiers. Mainly GaN and some LDMOS semiconductor Class AB designs. GaN performance benefits are the most desirable for broadband applications and exhibit high efficiency in a smaller package size.

Broadband frequencies ranging from 1.5 MHz to 18 GHz

Frequencies for Multiple Market Bands

Octave Bands covering UHF, VHF, L, C, S, X, & Ku

Accessory Heatsinks Available

Cooling fan models available for optimum performance

Desirable Features

Feature detailed datasheets, 50 ohm input and output matched, built-in control and protection circuitry

Features

Rugged Designs

MIL-Grade aluminum compact coaxial designs

Broad Operating Temperature Range

-40oC to +85oC

GaN semiconductor

Exhibit high efficiency

High Power Output

Levels ranging from 10W to 200W.

View all our legacy Power RF Amplifiers