Discover the robust range of high-power RF terminations from Fairview Microwave, designed for unparalleled efficiency and performance. With 4.3-10, 7/16 DIN, and N-type connectorized designs, these terminations support a maximum frequency range up to 6GHz and power levels up to 50W, making them perfect for a wide array of applications including telecommunications, satellite communication, and radar systems.
Availability
Fairview Microwave’s RF terminators are in-stock and ready to ship with no minimum order quantities.
Superior Compatibility
A range of connectorized designs provides effortless integration and enhanced performance across a multitude of RF applications.
Designed for Durability
Robust construction ensures long-term reliability and reduces your maintenance costs.
Diverse Connector Options
Choose from 4.3-10, 7/16 DIN, and N-type connectorized designs for compatibility and performance in any system.
Superior VSWR
Benefit from excellent Voltage Standing Wave Ratio (VSWR) performance as low as 1.25:1.
Precision Frequency Support
Designed specifically for operations up to 6GHz to provide the precision you need for high-frequency applications.
Adaptable Power Handling
Maximum power ratings spanning 5W, 10W, to 50W (CW) for supporting your most demanding applications.
7/16 DIN Male (Plug) Termination (Load) 5 Watts, DC to 6 GHz, Black Anodized Aluminum
4.3-10 Male (Plug) Termination (Load) 5 Watts, DC to 6 GHz, Black Anodized Aluminum
4.3-10 Male (Plug) Termination (Load) 10 Watts, DC to 6 GHz, Black Anodized Aluminum
N-Type Male (Plug) Termination (Load) 5 Watts, DC to 6 GHz, Black Anodized Aluminum