Fairview Microwave's inventory of heavy-duty spring vehicle antennas for RF/microwave applications provides car, truck and other drivers with an array of options that are purpose-built to enable consistent connectivity in challenging on and off-road environments. These antennas offer clear and dependable communication with dispatchers and other drivers on the road for high-performance in even the most demanding situations.
Availability
Heavy duty spring vehicle antennas in-stock and ready to ship same-day with no minimum order quantities
Heavy Duty Spring Base
Engineered to absorb shock and minimize damage from impact or vibration caused by rough terrain, bumpy roads or other challenging conditions
Rugged Designs
Constructed with rugged materials, including high-strength ABS, durable fiberglass and corrosion-resistant stainless steel
Variety of Spring Diameter
Cont5mm, 5.5mm, and 8mm spring diameter options provide compatibility with a wide variety of vehicles and communication devices
Wider Coverage
Antennas available in 477 and 698-2700 MHz
Range of Compatibility
NMO (New Motorola) mount options ensure optimal installation and compatibility with a broad range of vehicles
Connector Options
A diverse selection of connector options, including UHF, FME, NMO and SMA allows customization to suit a wide range of radios and communication devices
27 MHz Omni Antenna 4 dBi Gain, Spring UHF Male Connector, Stainless Steel
477 MHz Omni Antenna 6.5 dBi Gain, 8 mm Spring FME Male Connector, Black Fiberglass Radome
View all our legacy RF Antennas