We offer a variety of in-stock, Field Replaceable Connectors with frequency coverage to 65 GHz that address a wide range of RF/Microwave applications
Solderless design
Quick attachment method with standard pin diameters for a variety of applications
Easy Replacement
Easily replace damaged connectors without accessing sealed components
Availability
In-stock with same-day shipping
Connector Options
SMA, 2.92mm, 2.4mm and 1.85mm connectors
Pin Types
Many pin types, including glass bead feed-through or a tab contact, or a pin in a dielectric
Flange Types
2-hole and 4-hole flange types
Pin Diameters
Contacts mate with 5 pin diameters ranging from 0.009" to 0.036"
FMCN1683
FMCN1662
FMCN1654
FMCN1617
View all our legacy RF Connectors