Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Double Ridge Waveguide Couplers

Experience exceptional performance with Fairview Microwave's double ridge waveguide couplers. These advanced ridged waveguide couplers, uniquely available and ready to ship, are ideally suited for RF, microwave and millimeter wave applications, offering an innovative solution to the most complex challenges in these domains.

Providing Unparalleled Efficiency with Double Ridged Waveguide Couplers

Check Mark

Availability

Fairview Microwave waveguide couplers are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

Diverse Sizes

This line of RF, microwave and mmWave couplers includes a broad range of double ridge waveguide sizes including WRD-750, WRD-650 and WRD-180, tailored to your unique requirements.

Check Mark

Powerful Performance

Achieving an impressive power rating of up to 400W (CW) max, these waveguide couplers ensure high performance and robust operation in the most demanding conditions.

Double Ridge Waveguide Couplers Features

Superior Performance

These waveguide couplers boast excellent VSWR as low as 1.25:1, guaranteeing premium operational efficiency and signal integrity.

Innovative Design

These broadwall and loop coupler designs are crafted for advanced performance and optimal functionality.

Integrated Connectors

Integrated connectorized designs, inclusive of SMA, N-type, and 2.92mm connectors, facilitates seamless integration and installation.

Versatile Coupling

Diverse coupling levels ranging from 10dB, 30dB, 40dB or enables flexibility and adaptability for different application scenarios.