Fairview Microwave offers an innovative selection of in-stock RF power dividers and RF couplers for a variety of applications, including research labs, test and instrumentation, telecommunications, satellite communications, wireless communications and more.
Availability
RF couplers and dividers are in-stock and ready to ship same-day with no minimum order quantities
Reliable Performance
Multiple configuration options with superior power ratings and extended operating frequency range
Vast Portfolio
Access to one of the most robust lines of power dividers and couplers
Wider Operating Frequency
Ranging to 70 GHz
Greater Power Ratings
Power dividers and couplers provide max power up to 30 W
Multiple Configurations
3-way, 4-way and 8-way configurations
Connectorized Options
SMA, N-type, 1.85mm, 2.4mm and 2.92mm connectorized designs
3 Way Power Divider N Connectors From 0.7 GHz to 2.7 GHz Rated at 30 Watts
3 Way Power Divider SMA Connectors From 0.8 GHz to 2.5 GHz Rated at 30 Watts
3 Way Power Divider SMA Connectors From 1 GHz to 2 GHz Rated at 30 Watts
3 Way Power Divider SMA Connectors From 4 GHz to 8 GHz Rated at 30 Watts
View all our legacy RF dividers and couplers