Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Variable RF Attenuators and Variable Phase Shifters

We offer a robust portfolio of in-stock, variable RF attenuators and phase shifters designed to address a variety of applications, including wireless communications, test instrumentation, cellular communications, satellite communications and more.

Adjust Attenuation Levels and Transmission Phases in Your RF Systems with Pinpoint Accuracy

Check Mark

Availability

Attenuators and phase shifters in-stock and ready to ship same-day

Check Mark

Best-in-Class Performance

Designed to guarantee industry leading RF performance

Check Mark

Strong Quality Standards

ISO registered

Variable RF Attenuators and Variable Phase Shifters Features

Continuously Variable Attenuators

  • Continuously variable attenuators attenuation levels up to 50 dB
  • Frequency range up to 18 GHz
  • Max Power Rating of 5W and 10W

Variable Phase Shifters

  • Max Power Rating of 100W
  • Variable phase at 60 degree/GHz, 90 degree/GHz and 180 degree/GHz
  • Variable phase shifters frequencies range at 2 GHz, 4 GHz and 8 GHz

Step Attenuators

  • Attenuation levels at 10 dB, 60 dB, 70 dB and 99 dB
  • Step attenuator frequencies range at 6 GHz, 8 GHz and 18 GHz
  • Attenuation step at 1 dB and 10 dB depending on the model

View all our legacy Continuously Variable Attenuators, Variable Phase Shifters, and Step Attenuators