Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New Bias Tees

We offer a range of in-stock, Bias Tees to address a variety of applications, including test and measurement, research and development, optical communications, satellite communications and more.

Set DC bias points for your electronic components without disrupting different components in your network

Availability

In-stock and ready to ship same-day with no minimum order quantities

Breadth of Options

Robust portfolio of RF and DC connector options

Resilient Designs

Rugged, aluminum packaged designs with chemical conversion coating for added protection

Features

Greater Coverage

Covering 12 KHz to 40 GHz

High DC Current and Voltage Handling

Up to 7 Amps and 100 Volts

Multiple Coaxial Packaged Configurations

SMA, 2.92mm, and N-Type RF ports as well as DC Pin, SMA and BNC DC ports

High Port Isolation

30 dB typical

View all our legacy Bias Tees