Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New! 40 GHz Fixed RF Attenuators

We offer a series of in-stock, highly reliable 40 GHz Fixed RF Attenuators designed for variety of applications including wireless networks, R&D, lab use and more.

Protect your measurement equipment and other devices

Protect Expensive Equipment

Reduces RF input power

High Frequency Operation

Support up to 40 GHz

Availability

Attenuators in-stock and ship same day

Features

Superior VSWR Performance

VSWR 1.3.1 Max

Range of Fixed Attenuation Levels

Attenuation levels from 0 to 10, 12, 15, 20 and 30 dB

Rugged Designs

Passivated Stainless-Steel body

Mode Free Operation

2.92mm coaxial connectors operate mode-free up to 40 GHz