Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New! Right Angle 1.85mm RF Adapters

We offer a series of in-stock, high frequency right angle 1.85 mm RF adapters engineered for test and measurement, SATCOM, R&D, military and aerospace applications

Access for space-limited applications requiring high frequency coaxial adapters

Accessibility

Right angle design for accessing confined/tight spaces

High Frequency Support

Broadband mode free operation to 67 GHz

2.4mm Connector Exclusivity

Prevent mixing with lower precision connectors causing potential harm

Features

Resilient Stainless-Steel Body

Rugged passivated stainless steel for repeated mating

Multiple Male/Female Options

Easy connectivity to multiple devices or cables

Low VSWR

Max VSWR of 1.35:1

Highly Repeatable Mating

50 uin plating

View all our legacy 1.85mm Adapters