Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New High Voltage 10kV/20kV Connectors and Adapters

We offer a wide selection of in-stock High Voltage 10kV/20kV connectors and adapters for use in medical, imaging inspection, aerospace and test and measurement applications.

Configure and customize your signal connections

Availability

In-stock and ready to ship same-day with no minimum order quantities

Reliable Performance

Engineered with durable brass bodies with nickel plating

Broad Portfolio

Access to a robust portfolio of industry-leading high voltage 10kV/20kV connectors and adapters

Features

Greater Operating Voltage

Operating voltage rating of 10kV/20kV DC

Hermetically Sealed

Decreased rates of both diffusion and off-gassing

Protected Production and Greater Safety

High insulation resistance of 1000MOhm

High Maximum Frequency

Maximum frequency of 300 MHz

Featured 10kV/20kV Connectors and Adapters