Fairview Microwave SSMC connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these SSMC connectors for RF. Our SSMC connector SKUs are in-stock on a continual basis for rapid shipping. This category of SSMC jack or plug (female or male) connectors are available for coax, pcb or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial, printed circuit board or terminal 50 Ohm SSMC connector products.
SSMC connector products in this category from Fairview Microwave contain connection designs with jack or plug (female or male) gender. Female or male (jack or plug) SSMC connector series include 50 Ohm impedance. SSMC connectors for RF to coax, pcb or terminal at 50 Ohm offer .043 inch end launch, .054 inch end launch, .067 inch end launch, fm-sr047altn, rg178, rg-178, rg188-ds, rg316, rg316-ds, rg405, solder cup, surface mount or turret interfaces. Fairview Microwave SSMC to coax, pcb or terminal connect category includes clamp/solder, crimp/solder or solder attachment method. Our SSMC connectors provide a quality method for coax, pcb or terminal termination. Like our other RF connectors, these Fairview SSMC connector SKUs are in-stock and ship same business day.
SSMC 2 hole flange, 4 hole flange or bulkhead connector mount types are also available. Fairview Microwave SSMC 2 hole flange, 4 hole flange or bulkhead connector 12.4 GHz maximum frequency are provided in this category. SSMC jack or plug (female or male) connector (sometimes called a SSMC coaxial cable adapter when transitioning from coax to connector interface) are available. Our SSMC connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with SSMC coax, pcb or terminal series are built with beryllium copper, brass or stainless steel body. Our coax, pcb or terminal connector product line has gold plating types. SSMC RF connectors are designed with beryllium copper contact material. Gold connector contact plating material is what is found for these SSMC components. Fairview Microwave SSMC connectors ship same business day to destinations worldwide. Not only do these RF connectors with SSMC interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for SSMC connectors and more.