Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Connectors for RF

Fairview Microwave SSMA connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these SSMA connectors for RF. Our SSMA connector SKUs are in-stock on a continual basis for rapid shipping. This category of SSMA female or male (jack or plug) connectors are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm SSMA connector products.

SSMA connector products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug (female or male) SSMA connector series include 50 Ohm impedance. SSMA connectors for RF to coax or pcb at 50 Ohm offer .042 inch end launch, .062 inch end launch, fm-sr086altn or rg174 interfaces. Fairview Microwave SSMA to coax or pcb connect category includes crimp/solder, solder or solder/solder attachment method. Our SSMA connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview SSMA connector SKUs are in-stock and ship same business day.

SSMA bulkhead connector mount types are also available. Fairview Microwave SSMA bulkhead connector 26 GHz maximum frequency are provided in this category. SSMA female or male (jack or plug) connector (sometimes called a SSMA coaxial cable adapter when transitioning from coax to connector interface) are available. Our SSMA connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with SSMA coax or pcb series are built with brass body. Our coax or pcb connector product line has gold or nickel plating types. SSMA RF connectors are designed with beryllium copper contact material. Gold connector contact plating material is what is found for these SSMA components. Fairview Microwave SSMA connectors ship same business day to destinations worldwide. Not only do these RF connectors with SSMA interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for SSMA connectors and more.