Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Connectors for RF

Fairview Microwave SMP connectors (can also be known as Sub-Miniature Push-on, GPO compatible) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these SMP (Sub-Miniature Push-on, GPO compatible) connectors for RF. Our SKUs are in-stock on a continual basis for rapid shipping. This category of female or male (jack or plug) connections are available for coax, pcb, shroud or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial, printed circuit board, shrouded or terminal SMP connector RF/microwave products.

SMP connector products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug (female or male) (Sub-Miniature Push-on, GPO compatible) series include 50 Ohm impedance. SMP connectors for RF to coax, pcb, shroud or terminal at 50 Ohm offer .030 inch pin, .047 sr, .050 inch pin, .060 inch pin, .065 inch end launch, .065 inch pin, .070 inch pin, .075 inch pin, .086 microporous, .092 inch end launch, .105 inch pin, .125 inch pin, .130 inch pin, .135 inch pin, .150 inch pin, .220 inch pin, .275 inch pin, edge mount, end launch, pin, rg178, rg405, stub, surface mount, thru hole or thru hole 3-leg interfaces. Fairview Microwave SMP to coax, pcb, shroud or terminal connect category includes solder or solder/solder attachment method. Our connection components provide a quality method for coax, pcb, shroud or terminal termination. Like our other RF/microwave and millimeter wave products, these Fairview SMP connector SKUs are in-stock and ship same business day.

2 hole panel flange, bulkhead, solder, threaded or thread-in SMP connector mount types are also available. Fairview Microwave 2 hole panel flange, bulkhead, solder, threaded or thread-in RF connectors in 3, 6, 8, 18, 40 and 50 GHz maximum frequency are provided in this category. Female or male (jack or plug) connectorized interconnects (sometimes called a SMP coaxial cable adapter when transitioning from coax to SMP interface) are available. Our SMP connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with SMP coax, pcb, shroud or terminal series are built with beryllium copper, brass, kovar, passivated stainless steel or stainless steel body. Our coax, pcb, shroud or terminal product line has gold or passivated plating types. SMP RF connectors are designed with beryllium copper, brass or kovar contact material. Gold contact plating material is what is found for these components. SMP full detent, limited detent, push-on, smooth bore or smooth bore cm coupling method are part of this group and ship same business day to destinations worldwide. Not only do these ship same-day, so do other high-quality RF, microwave and mmWave components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave components and other components. Fairview Microwave should be your first source for SMP connectors and more.