Fairview Microwave SMC connectors (can also be known as SubMiniature version C) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an RF industry leader for providing high quality RF/microwave components since 1992 like these subminiature version C connectors for RF. Our SMC SKUs are in-stock on a continual basis for rapid shipping. This category of SMC jack or plug (female or male) connectors are available for coax, pcb or terminal interface termination type. Contact Fairview Microwave for expert technical and knowledgeable sales support to provide answers to your questions on coaxial, printed circuit board or terminal SMC connector products.
SMC connector products in this category from Fairview Microwave contain connection designs with jack or plug gender include 50 Ohm or 75 Ohm impedance. Connectors for RF to coax, pcb or terminal at 50 Ohm or 75 Ohm offer .062 inch end launch, 0.100 inch, pe-b150, rg174, rg178, rg179, rg405, solder cup, surface mount or thru hole interfaces. Fairview Microwave SMC to coax, pcb or terminal connect category includes clamp/solder, crimp/solder or solder attachment method. Like our other radio frequency products, these Fairview SMC connector RF SKUs are in-stock and ship same business day.
4 hole panel mount flange or bulkhead SMC connector mount types are also available. Fairview Microwave 4 hole panel mount flange or bulkhead connectors have 1, 2, 3, 6 and 10 GHz maximum frequency. These jacks or plugs (sometimes called a SMC coaxial cable adapter) are available from this RF/microwave category. Our SMC connector datasheet PDF specifications with precise CAD drawing, dimensions and other RF details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with SMC to coax, pcb or terminal series are built with brass body. Our coax, pcb or terminal product line has gold, gold over nickel or nickel plating types. SMC connectors are designed with beryllium copper or brass contact material. Gold or gold over nickel contact plating are the possibilities for these connection parts and they ship same business day to destinations worldwide. Not only do these components with sub-miniature version C interface ship same-day, so do other high-quality RF, microwave and mmWave components from Fairview. Being in business since 1992 as Fairview Microwave has developed a reputation as a industry leading supplier of a large inventory of quality RF/microwave and millimeter wave components, so us as your first source for our SMC connectors and more.