Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Connectors for RF

Fairview Microwave SMB connectors (can also be known as Sub-Miniature version B) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics/SM Electronics originally) has been considered an RF, microwave and millimeter wave industry leader for providing high quality components since 1992 like these SMB connectors for RF. This category of SMB jack or plug (female or male) connectors are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm SMB connector RF products.

SMB connector products in this category from Fairview Microwave contain connection designs with jack or plug (female or male) gender. Sub-miniature version B connector series include RF to coax or pcb at 50 Ohm offer .067 inch end launch, 0.100 inch, fm-sr086altn, rg405 or thru hole interfaces. Fairview Microwave SMB to coax or pcb connect category has clamp/solder, crimp/solder, solder or solder/solder attachment method. Like our other quality RF connectors, these Fairview SMB connector SKUs are in-stock and ship same business day.

SMB bulkhead connector mount types are also available. Fairview Microwave 3 and 4 GHz maximum frequency are provided in this category. Our jack or plug (female or male) RF connectors (sometimes called a SMB coaxial cable adapter) are in-stock on a regular basis. SMB connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave quality connectors for RF with SMB to coax or pcb are built with brass or stainless steel bodies. Our coax or pcb product line has gold or nickel plating types and are designed with beryllium copper or brass contact material. SMB has a push-on RF connector coupling method and ship same business day to destinations worldwide. Not only do these RF connectors with push-on coupling interface ship same-day, so do our other high-quality RF/microwave and mmWave components. Being in business since 1992 as Fairview Microwave, having developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave components, we should be your first source for SMB connectors and more.