Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Isolators

SMA isolators from Fairview Microwave are between 13 dB and 20 dB isolation and are rated up to 1,000 Watts. Our SMA isolators have a minimum frequency range between 135 MHz to 18 GHz and a maximum frequency range between 175 MHz to 26 GHz. SMA isolators are stocked and ship the same day.