Fairview Microwave SMA connectors (can also be known as SubMiniature version A) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these SMA (SubMiniature version A) connectors for RF. Our SKUs are in-stock on a continual basis for rapid shipping. This category of female or male (jack or plug) connectors are available for coax, field replaceable contact, pcb or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial, field replaceable contact, printed circuit board or terminal 50 Ohm SMA connector RF products.
SMA connector RF products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug (female or male) (SubMiniature version A) series include 50 Ohm impedance. Our connectors for RF to coax, field replaceable contact, pcb or terminal at 50 Ohm offer .015 inch pin, .020 sr, .034 sr, .042 inch end launch, .044 inch end launch, .047 inch end launch, .047 sr, .052 inch end launch, .056 inch end launch, .062 inch end launch, .086 sr, 0.009 inch pin, 0.012 inch pin, 0.015 inch pin, 0.018 inch pin, 0.02 inch pin, 0.036 inch pin, 0.100 inch, 0.240 inch, 1/8 inch stripline, edge mount .005 inch pin, edge mount .007 inch pin, edge mount .010 inch pin, end launch, fm-sr086altn, fm-sr141altn, fm-sr141cu, harbour ll142, harbour ll335, ll142, ll160, ll335i, lmr-100a-pvc, lmr-195, lmr-200, lmr-240, lmr-400, pin, rg142, rg174, rg223, rg316, rg316ds, rg402, rg405, rg55, rg58, semflex hp190, slotted contact, solder cup, spp-250-llpl, stub, surface mount, tab, thru hole or vertical launch interfaces. Fairview Microwave SMA to coax, field replaceable contact, pcb or terminal connect category includes clamp, clamp/solder, clamp/solder (captive contact), compression, crimp/non-solder contact, crimp/solder, field replaceable, solder, solder (without contact), solder/non-solder contact, solder/solder or solder/solder (captive contact attachment method. Our connectors provide a quality method for coax, field replaceable contact, pcb or terminal termination. Like our other RF, microwave and millimeter wave interconnects, these Fairview SMA connector SKUs are in-stock and ship same business day.
2 hole panel / flange, 4 hole panel / flange, bulkhead, press-in or threaded RF SMA connector mount types are also available. Fairview Microwave 2 hole panel mount, 4 hole panel mount, bulkhead, press-in or threaded designs are included. 0, 3, 6, 8, 12, 12.4, 18, 22, 23, 26, 26.5 and 27 GHz maximum frequency are provided in this category. These female or male (jack or plug) RF connectors (sometimes called a coaxial cable adapter when transitioning from coax to interface) are available. This series selection includes some low PIM (Low Passive Intermodulation) choices with -160 specifications. Our SMA connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with SMA coax, field replaceable contact, pcb or terminal series are built with beryllium copper, brass, passivated stainless steel, stainless steel or steel body. Our coax, field replaceable contact, pcb or terminal connector product line has gold, gold over nickel, nickel, passivated or tri-metal plating types. These are designed with beryllium copper or brass contact material. Gold, gold over nickel, silver connector contact plating material is what is found for these RF SMA components.