Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SC Connectors for RF

Fairview Microwave SC connectors (can also be known as screw version of Type C) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these SC (screw version of Type C) connectors for RF. Our SC connector SKUs are in-stock on a continual basis for rapid shipping. This category of SC female or male (jack or plug) connectors are available for coax or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or terminal 50 Ohm SC connector products.

SC connector products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug (female or male) (screw version of Type C) SC connector series include 50 Ohm impedance. SC connectors for RF to coax or terminal at 50 Ohm offer 10-32 stud, eyelet or rg213 interfaces. Fairview Microwave SC to coax or terminal connect category includes crimp/non-solder contact, crimp/solder or solder attachment method. Our SC connectors provide a quality method for coax or terminal termination. Like our other RF connectors, these Fairview SC connector SKUs are in-stock and ship same business day.

SC bulkhead connector mount types are also available. Fairview Microwave SC bulkhead connector 6 GHz maximum frequency are provided in this category. SC female or male (jack or plug) connector (sometimes called a SC coaxial cable adapter when transitioning from coax to connector interface) are available. Our SC connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with SC coax or terminal series are built with brass body. Our coax or terminal connector product line has nickel plating types. SC RF connectors are designed with beryllium copper or brass contact material. Silver connector contact plating material is what is found for these SC components. Fairview Microwave SC connectors ship same business day to destinations worldwide. Not only do these RF connectors with SC interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for SC connectors and more.