Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP (Reverse Polarity) TNC Connectors for RF

Fairview Microwave RP (Reverse Polarity) TNC connectors (can also be known as Threaded Neill–Concelman or threaded BNC) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these reverse polarity TNC (Threaded Neill–Concelman or threaded BNC) connectors for RF. Our RP-TNC connector SKUs are in-stock on a continual basis for rapid shipping. TNC connectors reverse polarity is also called a RP TNC or RPTNC connector. This category of TNC-RP female (jack) connectors are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm reverse polarity TNC connector products.

TNC connector products in this category from Fairview Microwave contain reverse polarity polarity connection designs with female (jack) gender. Jack (female) reverse polarity (Threaded Neill–Concelman or threaded BNC) TNC connector series include 50 Ohm impedance. RP (reverse polarity) TNC connectors for RF to coax at 50 Ohm offer lmr-200 or rg316 interfaces. Fairview Microwave RP-TNC to coax connect category includes crimp/non-solder contact or crimp/solder attachment method. Our TNC reverse polarity connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview reverse polarity TNC connector SKUs are in-stock and ship same business day.

TNC-RP bulkhead connector mount types are also available. Fairview Microwave reverse polarity TNC bulkhead connector 3 GHz maximum frequency are provided in this category. RP-TNC female (jack) connector (sometimes called a TNC coaxial cable adapter when transitioning from coax to connector interface) are available. Our RP-TNC connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with reverse polarity TNC coax series are built with brass body. Our coax reverse polarity connector product line has nickel or tri-metal plating types. TNC RF connectors are designed with beryllium copper or phosphor bronze contact material. Gold connector contact plating material is what is found for these reverse polarity (RP) TNC components. Fairview Microwave RP-TNC connectors ship same business day to destinations worldwide. Not only do these RF connectors with TNC reverse polarity interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for reverse polarity (RP) TNC connectors and more.