Waveguide-to-Coax Adapters with European-Style Flanges from Fairview Microwave
Fairview Microwave's waveguide-to-coax adapters with European-style flanges provide coupling between waveguide and coaxial systems, transforming waveguide transmission lines into 50-ohm coaxial lines. These waveguide adapters range from WR-430 to WR-22 waveguide sizes and provide bi-directional power transmission capability. The offering includes European IEC Standard flanges for UBR (square cover), UDR, and PDR types. N-type, SMA, 2.92mm, and 2.4mm connector options are available, including right angle and end launch coaxial connector choices. These waveguide-to-coax adapters are well suited to satellite communications, radar, wireless communications, test instrumentation, and lab environments, among other applications.
European-style waveguide-to-coax adapters from Fairview Microwave are in-stock and available for same-day shipping!
Click here to view our entire line of RF products.