Click on a product below for more details.
Model No.
Frequency
(MHz)
Tuning
Voltage
(Vdc)
Output
Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
@ 10 KHz Offset
(dBc/Hz) (Typ)
Tuning
Sensitivity
(MHz/V) (Typ)
2nd Harmonic
Suppression
dBc (Typ)
Product
Image
FMVC31015 | 230 to 290 |
0.5 to 4.5 |
+2 |
12.0 |
-107 |
22 |
-8.5 |
|||
FMVC31016 | 500 to 600 |
0.5 to 4.5 |
-2 |
12.0 |
-105 |
45 |
-20 |
|||
FMVC31017 | 620 to 660 |
0.5 to 4.5 |
0 |
12.0 |
-110 |
19 |
-13 |
|||
FMVC31018 | 850 to 890 |
0.0 to 5.0 |
+8 |
12.0 |
-99 |
40 |
-5 |
|||
FMVC31019 | 900 to 960 |
0.5 to 4.5 |
+5.5 |
12.0 |
-110 |
37 |
-15 |
|||
FMVC31020 | 1070 to 1210 |
0.5 to 4.5 |
+1.5 |
12.0 |
-109 |
37 |
-16 |
|||
FMVC31021 | 1435 to 1650 |
0.5 to 5.0 |
+7 |
12.0 |
-90 |
80 |
-7 |
|||
FMVC31022 | 1550 to 1850 |
0.25 to 4.75 |
+1.5 |
12.0 |
-99 |
85 |
-20 |
|||
FMVC31023 | 1700 to 1850 |
0.5 to 4.5 |
0 |
12.0 |
-96 |
70 |
-15 |
|||
FMVC31024 | 2165 to 2360 |
0.5 to 10.0 |
+5 |
12.0 |
-99 |
56 |
-10 |
|||
FMVC31025 | 2300 to 2450 |
0.5 to 4.5 |
+3 |
12.0 |
-101 |
50 |
-15 |
|||
FMVC31026 | 2400 to 2800 |
1.0 to 11.0 |
+9 |
12.0 |
-92 |
80 |
-10 |
|||
FMVC31027 | 3300 to 3400 |
0.5 to 20 |
+5 |
12.0 |
-88 |
98 |
-15 |
|||
FMVC31028 | 4245 to 4335 |
1 to 10 |
+0.5 |
12.0 |
-87 |
70 |
-13 |
|||
FMVC31029 | 5220 to 5420 |
1 to 10 |
-1 |
12.0 |
-83 |
108 |
-25 |
|||
Voltage Controlled Oscillator Expansion from Fairview Microwave
The new series of Voltage Controlled Oscillators from Fairview Microwave (also known as VCO) are featured in our extensive in-stock RF Oscillator selection. Our connectorized voltage controlled oscillators use SMA connectors at 50 Ohm. The SMA voltage controlled oscillators cover wide frequency bands ranging from 230 MHz to 5420 MHz. The exceptional Phase Noise of these voltage controlled oscillators are as low as -110 dBc/Hz at 10 KHz, with output power from 0 to +9 dBm. These VCO's are rated at 15 Volts DC maximum.
Voltage controlled oscillators are rated at 15 Volts DC maximum and have internal voltage regulation. Our radio frequency voltage controlled oscillators are part of over 40,000 RF, microwave and millimeter wave components available from Fairview Microwave. These coaxial radio frequency voltage controlled oscillators can ship worldwide the same day of the purchase as with our other available RF parts.
Model No.
Frequency
Band
(GHz)
Insertion
Loss
(dB)
Fixed
Equailzing
Value (dB)
Equalizing
Type
VSWR
Max CW
Input Power
(dBm)
RF Connectors
(Field
Replaceable)
ECCN
Product
Image
Click here to view our entire line of RF products.
© Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689