SMT Electromechanical Relay Latching Switches from Fairview Microwave
This new series of surface mount electromechanical relay switches from Fairview Microwave are all SPDT designs. Our SPDT electromechanical relay RF switches uses SMT at 50 Ohms. These SMT RF relay SPDT switches have a maximum frequency of 26 GHz and maximum average power of 40 Watts. The Fairview Microwave radio frequency SPDT SMT electromechanical relay switches are rated a control voltage of either +12V or +24V, and 2M life cycle rating. SMT SPDT electromechanical RF relay switches feature hot switching with an isolation minimum of 30 dB. SPDT electromechanical relay radio frequency switches are part of over 40,000 RF, microwave, and millimeter wave components available from Fairview Microwave. Our SPDT SMT coaxial RF relay electromechanical switches can ship worldwide the same day that it is bought as with our other available RF parts.
Click here to view our entire line of RF products.