Positive Slope Equalizers from Fairview Microwave
Fairview Microwave's positive slope equalizers cover octave and broadband frequencies over ranges ranging from 500 MHz to 40 GHz, and exhibit a fixed attenuation response that increases linearly over the frequency band. These 50 Ohm designs and are particularly useful in compensating for gain variation in systems where excessive losses occur at the lower end of the frequency band, which may be due to low-pass filtering effects or from long lengths of waveguide transmission. 18 models are specified with fixed equalizing values that range from 2 to 8 dB, feature low insertion loss levels from 1 dB to 3 dB, and have high CW input power handling up to +30 dBm (1 watt).
These positive slope equalizers feature rugged, compact package designs that support field replaceable SMA female connectors and can be drop mounted for circuit board applications and can operate across a wide temperature range of -20ºC to +60ºC and can withstand relative humidity levels up to 95%.
Our positive slope equalizers are in-stock and available for same-day shipping!
Click here to view our entire line of RF products.