Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

Radius RA SMP Connectors

Radius Right Angle SMP Connectors for RF

Radius right angle SMP connectors, also known as Sub-Miniature Push-on or GPO compatible, ship from our ISO registered facility the same day. Fairview Microwave has been considered an industry leader for providing high quality RF/microwave components since 1992 like these radius right angle SMP / Sub-Miniature Push-on or GPO compatible connectors for RF. Our radius right angle products are in-stock on a continual basis for rapid shipping and GPO compatible, subminiature push on connectors are available for coax interface. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on SMP radius right angle connector products.

Fairview Microwave radius right angle SMP connector part numbers in this category contain designs with female (jack) gender. This SMP radius right angle jack series include 50 Ohm impedance RF to coax and have 086 semi-rigid, RG405, RG405 tinned cable interfaces with solder/solder attachment method. Like our other RF parts, these radius right angle SMP connector SKUs are in-stock and ship same business day.

Our radius right angle SMP connector has a 40 GHz maximum frequency and can be called a cable adapter when transitioning from coax interface. Fairview Microwave SMP radius right angle connector datasheet PDF specifications with precision CAD drawing(s), dimensions and other RF details are available for download on the product pages.

SMP radius right angle connectors are designed with beryllium copper contact material. Gold contact plating material is used in these radius RA components. Fairview Microwave connectors ship same business day to destinations worldwide. Not only do these RF connectors with SMP radius right angle interface ship same-day, so do other high-quality RF components.

Being in business since 1992 as Fairview Microwave (originally Sun Moon / SM Electronics), we have developed a reputation as a RF, microwave industry leading supplier. We have a large inventory of quality RF, microwave and millimeter wave components that are in stock on a constant basis. For all reasons mentioned on this page and more, Fairview Microwave should be your first source for radius right angle SMP connectors and more.