Fairview Microwave RA (Right Angle) TNC connectors (can also be known as Threaded Neill–Concelman or threaded BNC) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA TNC (Threaded Neill–Concelman or threaded BNC) connectors for RF. Our TNC right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of TNC female or male (jack or plug) connectors RA are available for coax, pcb or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial, printed circuit board or terminal 50 Ohm TNC right angle (RA) connector products.
TNC connector products in this category from Fairview Microwave contain right angle body connection designs with female or male (jack or plug) gender. Jack or plug (female or male) right angle (Threaded Neill–Concelman or threaded BNC) TNC connector series include 50 Ohm impedance. RA (right angle) TNC connectors for RF to coax, pcb or terminal at 50 Ohm offer 0.240 inch, ll142, ll160, lmr-200, rg174, rg55, solder cup or surface mount interfaces. Fairview Microwave right angle TNC to coax, pcb or terminal connect category includes clamp/solder, crimp/solder or solder attachment method. Our TNC RA connectors provide a quality method for coax, pcb or terminal termination. Like our other RF connectors, these Fairview right angle TNC connector SKUs are in-stock and ship same business day.
TNC right angle 4 hole flange or bulkhead connector mount types are also available. Fairview Microwave right angle TNC 4 hole flange or bulkhead connector 11, 18, 3 and 6 GHz maximum frequency are provided in this category. TNC female or male (jack or plug) connector RA (sometimes called a TNC coaxial cable adapter when transitioning from coax to connector interface) are available. Our TNC right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with right angle TNC coax, pcb or terminal series are built with brass or passivated stainless steel body. Our RA coax, pcb or terminal connector product line has gold or nickel plating types. TNC RF connectors are designed with beryllium copper or brass contact material. Gold, gold over nickel, silver connector contact plating material is what is found for these right angle (RA) TNC components. Fairview Microwave TNC connectors ship same business day to destinations worldwide. Not only do these RF connectors with TNC right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) TNC connectors and more.