Fairview Microwave right angle SMP (GPO compatible) connectors (can also be called: RA subMiniature Push-on/snap-on) ship from our ISO registered facility the same day. Fairview Microwave has been considered an industry leader for providing high quality RF/microwave components since 1992 like these right angle SMP connectors for RF. Our RA parts are in-stock on a continual basis for rapid shipping and are available for coax or printed circuit board (PCB) interface termination types. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board SMP right angle connector products.
Right angle SMP connectors products in this RF products category from Fairview Microwave contain female or male (jack or plug) gender. Jack or plug right angle sub-miniature Push-on/GPO compatible connector series include 50 Ohm impedance. RA sub-miniature push-on / snap-onto coax or pcb connectors at 50 Ohm offer .047 sr, RG178, RG316, RG405, surface mount or thru hole interfaces. Fairview Microwave RA SMP to coax or pcb connect category includes crimp/crimp, crimp/solder, solder or solder/solder attachment method. Like our other RF, microwave and millimeter wave products, these right angle SMP connector components are in-stock and ship same business day.
Our GPO compatible connectors in this RA selection have 3, 8 and 18 GHz maximum frequencies. These right angle jack or plug products are sometimes called a cable adapter when transitioning from coax to connector interface. Fairview Microwave SMP right angle connector datasheet specifications PDF with precise CAD drawing, dimensions and other RF specs for download are on our product pages.
High-quality connectors for RF with right angle SMP to coax or pcb series are built with beryllium copper or brass body. Our RA coax or pcb connector product line has gold plating and are designed with beryllium copper contact material. These components have gold contact plating material. Right angle SMP full detent, limited detent or push-on connector coupling method are choices for this RF category.
Fairview Microwave full detent, limited detent or push-on SMP connectors ship same business day to destinations worldwide. Not only do these RF connectors with full detent, limited detent or push-on coupling right angle interface ship same-day, so do our other high-quality components. Being in business since 1992, Fairview Microwave has developed the reputation of being an industry leading supplier of large inventory of quality RF, microwave and millimeter wave components. Fairview Microwave should be your first source for right angle (RA) SMP (GPO compatible) connectors and more.