Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA (Right Angle) SMC Connectors for RF

Fairview Microwave RA (Right Angle) SMC connectors (can also be known as SubMiniature version C) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA SMC (SubMiniature version C) connectors for RF. Our SMC right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of SMC jack or plug (female or male) connectors RA are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm or 75 Ohm SMC right angle (RA) connector products.

SMC connector products in this category from Fairview Microwave contain right angle body connection designs with jack or plug (female or male) gender. Female or male (jack or plug) right angle (SubMiniature version C) SMC connector series include 50 Ohm or 75 Ohm impedance. RA (right angle) SMC connectors for RF to coax or pcb at 50 Ohm or 75 Ohm offer 0.100 inch, rg174, rg178 or thru hole interfaces. Fairview Microwave right angle SMC to coax or pcb connect category includes crimp/solder or solder attachment method. Our SMC RA connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview right angle SMC connector SKUs are in-stock and ship same business day.

SMC right angle bulkhead connector mount types are also available. Fairview Microwave right angle SMC bulkhead connector 10, 3 and 4 GHz maximum frequency are provided in this category. SMC jack or plug (female or male) connector RA (sometimes called a SMC coaxial cable adapter when transitioning from coax to connector interface) are available. Our SMC right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle SMC coax or pcb series are built with brass body. Our RA coax or pcb connector product line has gold, gold over nickel or nickel plating types. SMC RF connectors are designed with beryllium copper or brass contact material. Gold, gold over nickel connector contact plating material is what is found for these right angle (RA) SMC components. Fairview Microwave SMC connectors ship same business day to destinations worldwide. Not only do these RF connectors with SMC right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) SMC connectors and more.