Fairview Microwave right angle SMA connectors (AKA SubMiniature version A) ship from our ISO registered facility the same day. Fairview Microwave has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA Sub-Miniature version A for RF. Our SMA right angle connector SKUs are in-stock on a continual basis for rapid shipping and available for coax, pcb or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial, printed circuit board or terminal SMA right angle (RA) connector products.
Right angle SMA connector products in this category from Fairview Microwave contain female or male (jack or plug) genders and include 50 Ohm impedance. RA SMA connectors for RF to coax, pcb or terminal with 50 Ohm offer 0.086, 0.100 inch, fm-sr141cu, ll142, ll160, ll335i, LMR200, LMR240, m17/93-178, rg316-ds, rg402, rg405, rg55, rg58, solder cup, spp-250-llpl, stub or thru hole interfaces. Fairview Microwave RF to coax, pcb or terminal connect category includes clamp/solder, crimp/non-solder contact, crimp/solder, solder, solder/non-solder contact or solder/solder attachment methods. Like our other RF, microwave and mmWave parts, these Fairview right angle SMA connector part numbers are in-stock and ship same business day.
SMA right angle 4 hole panel mount flange or bulkhead connector types are also available in this product category. Fairview Microwave right angle 4 hole panel mount flange or bulkhead 6, 10, 12, 12.4, 18 GHz maximum frequencies. These RF female or male (jack or plug) connection products can be referred to as a SMA coaxial cable adapter when transitioning from coax. This series selection includes some low PIM (Low Passive Intermodulation) connectors with -155 specifications. Our right angle SMA connector datasheet specifications PDF with precision CAD drawing(s), dimensions and other RF details can be downloaded on the product pages.
Fairview Microwave high-quality connectors for RF with right angle SMA coax, pcb or terminal series are built with brass, passivated stainless steel or stainless steel body. Our RA coax, pcb or terminal product line has gold, gold over nickel, nickel, passivated, silver or tri-metal plating types. SMA RF connectors are designed with beryllium copper, brass, brass/phosphor bronze or phosphor bronze contact material. Gold, gold over nickel, silver connector contact plating material is what is found for these right angle (RA) SMA components.
RA SMA connectors ship same business day from Fairview Microwave to destinations worldwide. Not only does this radio frequency connector with right angle interface category ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave, we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave components. Fairview Microwave should be your first source for right angle (RA) SMA connectors and more.