Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA QMA Connectors

RA (Right Angle) QMA Connectors for RF

Fairview Microwave RA (Right Angle) QMA connectors (can also be known as quick lock) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA QMA (quick lock) connectors for RF. Our QMA right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of QMA male (plug) connectors RA are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm QMA right angle (RA) connector products.

QMA connector products in this category from Fairview Microwave contain right angle body connection designs with male (plug) gender. Plug (male) right angle (quick lock) QMA connector series include 50 Ohm impedance. RA (right angle) QMA connectors for RF to coax at 50 Ohm offer lmr-240 or spp-250-llpl interfaces. Fairview Microwave right angle QMA to coax connect category includes crimp/non-solder contact or solder/solder attachment method. Our QMA RA connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview right angle QMA connector SKUs are in-stock and ship same business day.

Fairview Microwave right angle QMA connector 18 and 6 GHz maximum frequency are provided in this category. QMA male (plug) connector RA (sometimes called a QMA coaxial cable adapter when transitioning from coax to connector interface) are available. This connector series selection includes some Low PIM (Low Passive Intermodulation) right angle QMA connectors with -145 specifications. Our QMA right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle QMA coax series are built with brass body. Our RA coax connector product line has nickel or tri-metal plating types. QMA RF connectors are designed with beryllium copper or brass contact material. Gold, silver connector contact plating material is what is found for these right angle (RA) QMA components. Fairview Microwave QMA connectors ship same business day to destinations worldwide. Not only do these RF connectors with QMA right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) QMA connectors and more.