Fairview Microwave right angle Type N connectors (sometimes known as RA N-Type or Neill) ship from our ISO registered facility the same day. We have been considered an industry leader for providing high quality RF/microwave components since 1992 like these right angle Type N/N-Type connectors for RF. Our right angle connector products are in-stock on a continual basis for rapid shipping and are available in coax, PCB (printed circuit board) or terminal interfaces. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial, printed circuit board or terminal RA N-Type parts.
Right angle Type N connectors in this category from Fairview Microwave contain female or male (jack or plug) genders. Our Jack or plug RA series include 50 Ohm impedance and these connectors for N-Type to coax, PCB or terminal offer fm-sr141altn, LL142, LL160, LL335i, LMR-195, LMR-200, LMR-400, LMR-600, RG55, RG58, RG214, solder cup, SPO-250, SPO-500, SPP-250-LLPL or thru hole interfaces. Fairview Microwave right angle connect category includes clamp, clamp/solder, crimp/non-solder contact, crimp/solder, solder or solder/solder attachment methods. Like our other RF, microwave and mmWave products these Fairview right angle N connector SKUs are in-stock and ship same business day.
Panel mount flange in 4 hole or bulkhead right angle N-Type connector choices are part of this category. Fairview Microwave products in this category include 1, 6, 10, 11, 12.4, and 18 GHz maximum frequencies. Part numbers includes low PIM (Passive Intermodulation) models with -165 or -160 specifications. Our right angle Type N connector datasheet specifications PDF with precision CAD drawing(s), dimensions and other RF details for download are located on the product pages.
Fairview Microwave high-quality connectors for RF with right angle N-Type to coaxial, printed circuit board or terminal series are built with brass or passivated stainless steel bodies. Our RA coax, PCB or terminal product line has nickel, silver or tri-metal plating types. These are designed with beryllium copper, brass or phosphor bronze contact material. Gold, gold over nickel or silver connector contact plating material is what is used on our right angle N Type components.
N-Type right angle connectors ship same business day to global destinations worldwide. These RF parts with Neill RA interface ship same-day, but so do other high-quality Fairview Microwae parts. In business since 1992, our company developed a reputation as a RF/microwave and millimeter wave industry leading supplier of a large inventory of components. For these many reasons mentioned, Fairview Microwave should be your first source for right angle Type N/N-Type connectors and more.