Fairview Microwave RA (Right Angle) MMCX connectors (can also be known as Micro-Miniature Coaxial Connector) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA MMCX (Micro-Miniature Coaxial Connector) connectors for RF. Our MMCX right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of MMCX plug (male) connectors RA are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm MMCX right angle (RA) connector products.
MMCX connector products in this category from Fairview Microwave contain right angle body connection designs with plug (male) gender. Male (plug) right angle (Micro-Miniature Coaxial Connector) MMCX connector series include 50 Ohm impedance. RA (right angle) MMCX connectors for RF to coax at 50 Ohm offer 0.100 inch, rg178, rg316 or rg405 interfaces. Fairview Microwave right angle MMCX to coax connect category includes crimp/solder or solder/solder attachment method. Our MMCX RA connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview right angle MMCX connector SKUs are in-stock and ship same business day.
Fairview Microwave right angle MMCX connector 6 GHz maximum frequency are provided in this category. MMCX plug (male) connector RA (sometimes called a MMCX coaxial cable adapter when transitioning from coax to connector interface) are available. Our MMCX right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with right angle MMCX coax series are built with brass body. Our RA coax connector product line has gold or gold over nickel plating types. MMCX RF connectors are designed with brass or phosphor bronze contact material. Gold, gold over nickel connector contact plating material is what is found for these right angle (RA) MMCX components. Fairview Microwave MMCX connectors ship same business day to destinations worldwide. Not only do these RF connectors with MMCX right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) MMCX connectors and more.