Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA MMBX Connectors

RA (Right Angle) MMBX Connectors for RF

Fairview Microwave RA (Right Angle) MMBX connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA MMBX connectors for RF. Our MMBX right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of MMBX plug (male) connectors RA are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm MMBX right angle (RA) connector products.

MMBX connector products in this category from Fairview Microwave contain right angle body connection designs with plug (male) gender. Male (plug) right angle MMBX connector series include 50 Ohm impedance. RA (right angle) MMBX connectors for RF to coax at 50 Ohm offer rg178, rg316, rg316ds or rg405 interfaces. Fairview Microwave right angle MMBX to coax connect category includes crimp/solder or solder/solder attachment method. Our MMBX RA connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview right angle MMBX connector SKUs are in-stock and ship same business day.

Fairview Microwave right angle MMBX connector 12.4 and 3 GHz maximum frequency are provided in this category. MMBX plug (male) connector RA (sometimes called a MMBX coaxial cable adapter when transitioning from coax to connector interface) are available. Our MMBX right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle MMBX coax series are built with brass body. Our RA coax connector product line has gold plating types. MMBX RF connectors are designed with beryllium copper contact material. Gold connector contact plating material is what is found for these right angle (RA) MMBX components. RA (right angle) MMBX snap-on connector coupling method are part of this group. Fairview Microwave snap-on MMBX connectors ship same business day to destinations worldwide. Not only do these RF connectors with snap-on coupling MMBX right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) MMBX connectors and more.