Fairview Microwave Right Angle Mini SMP connectors (Also known as SMPM and GPPO compatible) ship from our ISO registered facility the same day. Fairview Microwave has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA Mini SMP connectors for RF. Our Mini SMP right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of Mini SMP female or male (jack or plug) connectors RA are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm Mini SMP right angle (RA) connector products.
Mini SMP connector products in this category from Fairview Microwave contain right angle body connection designs with female or male (jack or plug) gender. Jack or plug (female or male) right angle Mini SMP connector series include 50 Ohm impedance. RA (right angle) Mini SMP connectors for RF to coax or pcb at 50 Ohm offer rg405 or surface mount interfaces. Fairview Microwave right angle Mini SMP to coax or pcb connect category includes solder attachment method. Our Mini SMP RA connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview right angle Mini SMP connector SKUs are in-stock and ship same business day.
Fairview Microwave right angle Mini SMP connector 40 GHz maximum frequency are provided in this category. Mini SMP female or male (jack or plug) connector RA (sometimes called a Mini SMP coaxial cable adapter when transitioning from coax to connector interface) are available. Our Mini SMP right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with right angle Mini SMP coax or pcb series are built with beryllium copper body. Our RA coax or pcb connector product line has gold plating types. Mini SMP RF connectors are designed with beryllium copper contact material. Gold connector contact plating material is what is found for these right angle (RA) Mini SMP components. RA (right angle) Mini SMP full detent or smooth bore connector coupling method are part of this group. Fairview Microwave full detent or smooth bore Mini SMP connectors ship same business day to destinations worldwide. Not only do these RF connectors with full detent or smooth bore Mini SMP right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) Mini SMP connectors and more.