Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA FAKRA Connectors

Right Angle (RA) FAKRA Connectors for RF

Right angle FAKRA connectors ship from our ISO registered facility the same day. Fairview Microwave has been considered an industry leader for providing high quality RF/microwave components since 1992 like these right angle FAKRA connectors for RF. Our connector parts are in-stock on a continual basis for rapid shipping and are available for coax interface termination type. Contact Fairview Microwave first for expert RF technical and knowledgeable sales support to provide answers to your questions on FAKRA right angle connector products.

FAKRA connectors in a right angle RF design from Fairview Microwave contain jack (female) gender. These jack right angle series include 50 Ohm impedance and FAKRA connectors with RG174 coax interfaces. This connect category includes a crimp/solder attachment method. Like our other RF, microwave and mmWave connectors, these Fairview right angle FAKRA connector components are in-stock and ship same business day.

Fairview Microwave right angle FAKRA connector 4 GHz maximum frequency are provided in this category. Our jack connectors terminate to coax cable and can be called a RF coaxial connector. Our FAKRA right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Our high-quality connectors for RF with right angle FAKRA for coax are built with plastic color coded body. These RF connectors are designed with phosphor bronze contact material. Gold connector contact plating material is the construction found on these right angle components. Fairview Microwave RA FAKRA connectors ship same business day to destinations worldwide.

Not only do these RF connectors with FAKRA right angle interface ship same-day globally, so do other high-quality RF/microwave and millimeter wave components. Being in business since 1992, Fairview Microwave has developed a reputation as a industry leading supplier of a large inventory of quality RF components. For those reasons and more, Fairview Microwave should be your first source for right angle FAKRA connectors and other products.